IESNA:LM-63-2002
[TEST]P1389025
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-930-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18158.2
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
124.7 148.7 206.3 393.4 1055.4 1794.2 2475.5 2916.8 3353.4 3914.7 4629.5 5368.3 6394.9 7364.0 8179.6 8865.6 9498.9 10117.7 
10775.0 11643.3 12646.0 13591.0 13835.7 13427.9 12746.7 11969.5 11374.6 10875.7 8985.5 5862.4 2806.5 1357.7 719.6 292.6 167.9 
91.2 52.8 0.0 
124.7 153.5 206.3 383.8 978.7 1765.4 2403.5 2883.2 3353.4 3909.9 4557.5 5387.5 6361.4 7239.3 8069.2 8750.5 9378.9 9969.0 
10640.6 11480.2 12521.2 13490.3 13826.1 13418.3 12693.9 11945.5 11321.9 10799.0 8999.9 5876.8 2864.0 1357.7 724.4 283.0 163.1 
86.4 52.8 0.0 
124.7 148.7 196.7 374.2 897.1 1626.3 2355.5 2844.9 3315.0 3852.3 4495.2 5310.7 6155.1 7033.0 7757.4 8270.7 8788.8 9422.1 
10146.5 11000.4 12180.6 13538.3 14185.9 13922.1 13063.3 12209.4 11628.9 11154.0 9527.6 6471.7 3324.6 1535.2 729.2 273.5 172.7 
95.9 57.6 0.0 
124.7 148.7 187.1 321.4 772.4 1472.8 2130.0 2705.7 3199.9 3727.6 4346.4 5094.8 5876.8 6654.0 7311.2 7858.1 8227.5 8784.0 
9556.4 10525.5 11878.4 13288.8 14401.8 14459.4 13715.8 12717.9 12060.7 11624.1 10204.1 7642.3 4284.1 1947.7 858.7 311.8 172.7 
110.3 72.0 0.0 
124.7 148.7 182.3 273.5 561.3 1141.8 1803.8 2465.9 3003.2 3511.7 4082.6 4792.6 5541.0 6342.2 7018.6 7603.9 8011.7 8337.9 8822.4 
9618.8 10870.9 12622.0 14277.1 14881.5 14320.2 13308.0 12674.7 12238.2 10875.7 8952.0 5766.5 2624.2 1175.4 436.6 196.7 134.3 
95.9 0.0 
124.7 143.9 172.7 225.5 383.8 743.6 1348.1 1942.9 2605.0 3156.7 3679.6 4274.5 4950.9 5617.8 6390.1 7009.0 7503.1 7867.7 8136.4 
8606.5 9345.3 10679.0 12761.1 14425.8 14857.6 13859.7 13149.7 12617.2 11403.4 9700.3 7330.4 4332.1 2178.0 853.9 302.2 177.5 
129.5 0.0 
124.7 143.9 158.3 191.9 259.1 417.4 724.4 1223.3 1770.2 2374.7 2960.0 3593.3 4140.2 4735.0 5382.7 6044.7 6610.8 7128.9 7517.5 
7915.7 8414.6 9201.4 10458.3 12386.9 14315.4 14987.1 14579.3 14051.6 12175.8 10108.1 8074.0 6462.1 4101.8 1938.2 786.8 
254.3 172.7 0.0 
124.7 139.1 153.5 177.5 220.7 297.4 494.1 815.6 1300.1 1808.6 2379.5 2974.4 3554.9 4140.2 4715.8 5368.3 5934.4 6514.9 6999.4 7488.7 
7992.5 8654.5 9666.8 11163.6 13245.6 14790.4 15092.6 14924.7 13298.4 10976.5 8707.3 6951.4 5008.5 2816.1 1180.2 331.0 
196.7 0.0 
124.7 134.3 148.7 167.9 191.9 235.1 331.0 484.5 782.0 1189.8 1674.3 2187.6 2753.7 3324.6 3924.3 4528.7 5109.2 5708.9 6279.8 6831.5 
7412.0 8098.0 9004.7 10189.7 11720.1 13624.6 14497.7 14766.4 14392.2 12650.8 10256.8 7896.5 5608.2 3655.6 1621.5 537.3 
225.5 0.0 
124.7 134.3 139.1 148.7 153.5 167.9 182.3 211.1 249.5 316.6 427.0 590.1 815.6 1137.0 1511.2 1928.6 2379.5 2912.0 3482.9 4125.8 4821.4 5636.9 
6606.0 7767.0 9105.5 10535.1 11403.4 11959.9 12847.4 12377.3 10256.8 7109.8 4284.1 2250.0 945.1 278.2 182.3 0.0 
124.7 129.5 129.5 129.5 134.3 134.3 134.3 139.1 134.3 139.1 139.1 143.9 153.5 163.1 191.9 220.7 263.9 321.4 398.2 508.5 647.6 858.7 1141.8 1592.7 
2331.5 3636.4 4749.4 5445.1 6428.5 5497.8 4015.4 2820.9 1856.6 959.5 278.2 67.2 19.2 0.0 
124.7 124.7 124.7 119.9 119.9 119.9 119.9 115.1 110.3 110.3 110.3 110.3 105.5 100.7 100.7 100.7 105.5 115.1 124.7 139.1 158.3 172.7 196.7 230.3 302.2 513.3 
767.6 1012.3 1650.3 1751.1 1237.7 753.2 436.6 201.5 81.6 33.6 14.4 0.0 
124.7 119.9 119.9 115.1 110.3 110.3 105.5 100.7 95.9 95.9 91.2 86.4 81.6 76.8 67.2 62.4 57.6 57.6 57.6 57.6 57.6 57.6 52.8 52.8 43.2 38.4 38.4 
38.4 48.0 57.6 43.2 38.4 38.4 28.8 19.2 14.4 14.4 0.0 
124.7 115.1 110.3 100.7 95.9 91.2 86.4 76.8 72.0 62.4 52.8 48.0 38.4 33.6 28.8 24.0 19.2 19.2 14.4 9.6 9.6 9.6 4.8 4.8 4.8 4.8 4.8 4.8 4.8 4.8 0.0 0.0 4.8 
4.8 9.6 9.6 9.6 0.0 
124.7 110.3 100.7 91.2 81.6 76.8 67.2 57.6 48.0 38.4 33.6 24.0 19.2 14.4 9.6 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 
9.6 9.6 0.0 
124.7 105.5 91.2 81.6 72.0 57.6 52.8 43.2 33.6 24.0 19.2 9.6 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 
9.6 0.0 
124.7 100.7 86.4 72.0 62.4 52.8 38.4 28.8 24.0 14.4 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 
4.8 0.0 
124.7 100.7 81.6 67.2 52.8 43.2 33.6 24.0 19.2 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 
0.0 
124.7 95.9 81.6 62.4 52.8 43.2 28.8 19.2 14.4 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
124.7 100.7 81.6 62.4 52.8 38.4 28.8 24.0 14.4 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
124.7 100.7 81.6 67.2 52.8 38.4 33.6 24.0 19.2 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
124.7 100.7 81.6 67.2 52.8 38.4 33.6 24.0 19.2 14.4 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
